Kop-Flex Grid Coupling Spacer Fastener Kit - Size 1090 - 1090T10 FS
Part #:1964782
Catalog #:1090T10 FS
KEY FEATURES
- Fully interchangeable by component with other tapered grid couplings.
- Provide torsional damping to reduce torsional vibration and cushion shock loads.
- Grids act much like a protective overload shear device during overloads to protect expensive, connected equipment.
- Quick and easy installation with low maintenance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Component Type: | Spacer Fastener Kit | Coupling Size: | 1,090 |
| Coupling Type: | Grid Coupling | Cover Material: | Aluminum |
| Cover Overall Length (in): | 7.88 in | Cover Type: | Horizontal Split Cover |
| Lube/Non-Lube: | Lubricated | Speed Max (rpm): | 3,600 rpm |
General Specifications
| UPC: | 662384703894 | Weight: | 2.70 LB |
| Packaged Length: | 6.00 IN | Packaged Width: | 6.00 IN |
| Packaged Height: | 6.00 IN | Country of Origin: | United States of America |

