Kop-Flex Grid Coupling Split-Taper Grid Hub - Size 1060 - Rough Bore - 1060 HUBXP
Part #:2274611
Catalog #:1060 HUBXP
KEY FEATURES
- Fully interchangeable by component with other tapered grid couplings.
- Provide torsional damping to reduce torsional vibration and cushion shock loads.
- Grids act much like a protective overload shear device during overloads to protect expensive, connected equipment.
- Quick and easy installation with low maintenance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 1.75 in | Bore Type: | Rough Bore |
| Component Type: | Split-Taper Grid Hub | Coupling Size: | 1,060 |
| Coupling Type: | Grid Coupling | Hub Material: | Carbon Steel |
| Lube/Non-Lube: | Lubricated | Overall Length (in): | 2.5 in |
General Specifications
| UPC: | 662384102352 | Weight: | 3.30 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 2.94 IN |
| Packaged Height: | 4.25 IN |

