Kop-Flex Grid Coupling Split-Taper Grid Hub - Size 1140 - Rough Bore - 1140 HUBXU
Part #:2274694
Catalog #:1140 HUBXU
KEY FEATURES
- Fully interchangeable by component with other tapered grid couplings.
- Provide torsional damping to reduce torsional vibration and cushion shock loads.
- Grids act much like a protective overload shear device during overloads to protect expensive, connected equipment.
- Quick and easy installation with low maintenance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 5.5 in | Bore Type: | Rough Bore |
| Component Type: | Split-Taper Grid Hub | Coupling Size: | 1,140 |
| Coupling Type: | Grid Coupling | Hub Diameter (in): | 10 in |
| Hub Material: | Carbon Steel | Length Through Bore (in): | 7.19 in |
| Lube/Non-Lube: | Lubricated | Overall Length (in): | 7.19 in |
General Specifications
| UPC: | 662384102437 | Weight: | 174.00 LB |

