Kop-Flex Grid Coupling - Style T10 Horizontal Split Cover - Size 1080 - Finished Bore - 1080T10 FB
Part #:2282382
Catalog #:1080T10 FB
KEY FEATURES
- Fully interchangeable by component with other tapered grid couplings.
- Provide torsional damping to reduce torsional vibration and cushion shock loads.
- Grids act much like a protective overload shear device during overloads to protect expensive, connected equipment.
- Quick and easy installation with low maintenance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 3 in | Bore Size Min (in): | 0 in |
| Bore Type: | Finished Bore | Coupling Size: | 1,080 |
| Coupling Type: | Grid Coupling | Cover Type: | Horizontal Split Cover |
| Gap (in): | 0.125 in | Hub Material: | Carbon Steel |
| Lube/Non-Lube: | Lubricated | Rating HP @ 100 RPM: | 27 |
| Speed Max (rpm): | 3,600 rpm | Style: | T10 Horizontal Split Cover |
| Torque Rating (in-lb): | 16,500 in/lbs |
General Specifications
| UPC: | 662384082500 | Weight: | 39.10 LB |

