Kop-Flex Grid Coupling Vertical Cover Kit - Size 1040 - 1040T20 COVER & AK
Part #:1964576
Catalog #:1040T20 COVER & AK
KEY FEATURES
- Fully interchangeable by component with other tapered grid couplings.
- Provide torsional damping to reduce torsional vibration and cushion shock loads.
- Grids act much like a protective overload shear device during overloads to protect expensive, connected equipment.
- Quick and easy installation with low maintenance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Component Type: | Vertical Cover Kit | Coupling Size: | 1,040 |
| Coupling Type: | Grid Coupling | Cover Type: | Vertical Split Cover |
| Lube/Non-Lube: | Lubricated |
General Specifications
| UPC: | 662384139693 | Weight: | 1.36 LB |
| HTC: | 8483.90.8010 | Country of Origin: | South Korea |

