Kop-Flex Grid Coupling Vertical Cover Kit - Size 1080 - 1080T20 COVER & AK
Part #:1964618
Catalog #:1080T20 COVER & AK
KEY FEATURES
- Fully interchangeable by component with other tapered grid couplings.
- Provide torsional damping to reduce torsional vibration and cushion shock loads.
- Grids act much like a protective overload shear device during overloads to protect expensive, connected equipment.
- Quick and easy installation with low maintenance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Component Type: | Vertical Cover Kit | Coupling Size: | 1,080 |
| Coupling Type: | Grid Coupling | Cover Material: | Aluminum |
| Cover Type: | Vertical Split Cover | Gap (in): | 0.125 in |
| Includes: | Cover, Seals, Gaskets and Fastener Set | Lube/Non-Lube: | Lubricated |
| Speed Max (rpm): | 4,750 rpm |
General Specifications
| UPC: | 662384139730 | Weight: | 3.90 LB |
| HTC: | 8483.90.8010 | Country of Origin: | South Korea |

