Browning Elastomeric Coupling - Size CFR5H - Bushed - CHCFR5H
Part #:1241413
Catalog #:CHCFR5H
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 1.5 in | Bore Size Min (in): | 0.38 in |
| Bore Type: | Bushed | Coupling Size: | CFR5H |
| Coupling Type: | Elastomeric Coupling | Lube/Non-Lube: | Non-Lubricated |
| Measurement System: | Imperial |
General Specifications
| UPC: | 662289148950 | Weight: | 2.09 LB |
| Packaged Length: | 5.30 IN | Packaged Width: | 5.30 IN |
| Packaged Height: | 2.30 IN | HTC: | 8483.60.8000 |
| Country of Origin: | Taiwan, Republic of China |

