Browning Rigid Coupling Bushing - Size H - Bushed - RS5H
Part #:1235613
Catalog #:RS5H
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 1.5 in | Bore Size Min (in): | 0.38 in |
| Bore Type: | Bushed | Bushing Type: | H |
| Compatible Bore Size [Min] (in): | 0.375 in | Component Type: | Bushing |
| Coupling Size: | H | Coupling Type: | Rigid Coupling |
| Length Through Bore (in): | 2.8125 in | Lube/Non-Lube: | Non-Lubricated |
| Material: | Malleable Steel | Measurement System: | Imperial |
| Torque Rating (in-lb): | 4,300 in/lbs |
General Specifications
| UPC: | 662289179510 | Weight: | 6.84 LB |
| Packaged Length: | 5.30 IN | Packaged Width: | 5.40 IN |
| Packaged Height: | 2.90 IN | HTC: | 8483.60.8000 |
| Country of Origin: | United States of America |

