Browning Rigid Coupling Bushing - Size Q1 - Bushed - RS7Q
Part #:1235639
Catalog #:RS7Q
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 2.69 in | Bore Size Min (in): | 0.75 in |
| Bore Type: | Bushed | Bushing Type: | Q1 |
| Compatible Bore Size [Min] (in): | 0.75 in | Component Type: | Bushing |
| Coupling Size: | Q1 | Coupling Type: | Rigid Coupling |
| Length Through Bore (in): | 5.4375 in | Lube/Non-Lube: | Non-Lubricated |
| Material: | Malleable Steel | Measurement System: | Imperial |
| Torque Rating (in-lb): | 14,600 in/lbs |
General Specifications
| UPC: | 662289129577 | Weight: | 19.40 LB |
| Packaged Length: | 6.63 IN | Packaged Width: | 6.63 IN |
| Packaged Height: | 4.80 IN | HTC: | 8483.60.8000 |
| Country of Origin: | United States of America |

