Centa Centaflex CU_005123 Centaflex-A Torsionally Soft Couplings - CU_005123
Part #:10723008
Catalog #:CU_005123
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Continuous Torque Rating (in-lb): | 15,046 in/lbs | Continuous Torque Rating (Nm): | 1,700 N·m |
| Coupling Size: | 140 | Coupling Style: | Element |
| Element Material: | Natural Rubber & Aluminum | Inner Diameter (in): | 4.9 in |
| Inner Diameter (mm): | 125 mm | Product: | Centaflex-A Type 0 |
| Series: | Centaflex-A |
General Specifications
| UPC: | 782935292346 | Weight: | 3.70 KG |
| HTC: | 4016993550 | Country of Origin: | Germany |

