Centa Centaflex CU_005154 Centaflex-A Torsionally Soft Couplings - CU_005154
Part #:10720604
Catalog #:CU_005154
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Continuous Torque Rating (in-lb): | 89 in/lbs | Continuous Torque Rating (Nm): | 10 N·m |
| Coupling Size: | 1 | Coupling Style: | Element |
| Element Material: | Natural Rubber & Aluminum | Inner Diameter (in): | 1.2 in |
| Inner Diameter (mm): | 30 mm | Product: | Centaflex-A Type 0-S |
| Series: | Centaflex-A |
General Specifications
| UPC: | 782935321428 | Weight: | 0.06 KG |
| HTC: | 4016993550 |

