Centa Centaflex CU_008628 Centaflex-A Torsionally Soft Couplings - CU_008628
Part #:10720163
Catalog #:CU_008628
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Continuous Torque Rating (in-lb): | 2,788 in/lbs | Continuous Torque Rating (Nm): | 315 N·m |
| Coupling Size: | 25 | Coupling Style: | Element |
| Element Material: | Natural Rubber & Aluminum | Inner Diameter (in): | 3.3 in |
| Inner Diameter (mm): | 85 mm | Product: | Centaflex-A Type 0 |
| Series: | Centaflex-A |
General Specifications
| UPC: | 782935292063 | Weight: | 0.80 KG |
| HTC: | 4016993550 |

