Centa Centaflex CU_012300 Centaflex-A Torsionally Soft Couplings - CU_012300
Part #:10718933
Catalog #:CU_012300
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Continuous Torque Rating (in-lb): | 7,966 in/lbs | Continuous Torque Rating (Nm): | 900 N·m |
| Coupling Size: | 80 | Coupling Style: | Element |
| Element Material: | Natural Rubber & Aluminum | Inner Diameter (in): | 3.9 in |
| Inner Diameter (mm): | 100 mm | Product: | Centaflex-A Type 0 |
| Series: | Centaflex-A |
General Specifications
| UPC: | 782935291523 | Weight: | 2.10 KG |
| HTC: | 4016993550 |

