Centa Centaflex CU_014645 Centaflex-A Torsionally Soft Couplings - CU_014645
Part #:10719425
Catalog #:CU_014645
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Continuous Torque Rating (in-lb): | 44,254 in/lbs | Continuous Torque Rating (Nm): | 5,000 N·m |
| Coupling Size: | 400 | Coupling Style: | Element |
| Element Material: | Natural Rubber & Aluminum | Inner Diameter (in): | 6.7 in |
| Inner Diameter (mm): | 170 mm | Product: | Centaflex-A Type 0 |
| Series: | Centaflex-A |
General Specifications
| UPC: | 782935412942 | HTC: | 4016993550 |

