Kop-Flex Disc Coupling - Style KD1 - Size 103 - Finished Bore - 103 KD 1 SS FB
Part #:2286771
Catalog #:103 KD 1 SS FB
KEY FEATURES
- Close Coupled disc coupling design with reversible hubs to accommodate various shaft separations.
- Unitized Disc Packs for ease of maintenance, replaceable without moving the connected equipment.
- MT (Medium Torque) disc packs for medium duty applications.
- Meet AGMA Class 8 balance off the shelf, and may be component balanced to AGMA Class 9.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Axial Capacity (+/-): | 0.06 | Bore Size Min (in): | 0.5 in |
| Bore Type: | Finished Bore | Configuration: | 2 standard hubs |
| Coupling Size: | 103 | Disc Coupling Type: | Close Coupled |
| Disc Shape: | Scalloped | Hub Diameter (in): | 2.19 in |
| Hub Material: | Carbon Steel | Length Through Bore (in): | 2 in |
| Length Through Bore standard hub (in): | 2 in | Outside Diameter (in): | 4.12 in |
| Speed Max Balanced (rpm): | 9,700 rpm | Style: | KD1 |
| Torque [Max] (ft-lb): | 452 ft/lbs | Torque Rating (in-lb): | 2,710 in/lbs |
| Total Length (One Hub Reverse) (in): | 5.69 in | Total Length (Std Hub Post) (in): | 4.94 in |
| Total Length (Two Hub Reverse) (in): | 6.44 in | Total WR2 (lb-in2): | 18.6 psi |
General Specifications
| UPC: | 662384090000 | Weight: | 10.84 LB |

