Kop-Flex Disc Coupling - Style KD1 - Size 253 - Finished Bore - 253 KD 1 LS FB
Part #:2286961
Catalog #:253 KD 1 LS FB
KEY FEATURES
- Close Coupled disc coupling design with reversible hubs to accommodate various shaft separations.
- Unitized Disc Packs for ease of maintenance, replaceable without moving the connected equipment.
- MT (Medium Torque) disc packs for medium duty applications.
- Meet AGMA Class 8 balance off the shelf, and may be component balanced to AGMA Class 9.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Axial Capacity (+/-): | 0.105 | Bore Size Min (in): | 1 in |
| Bore Type: | Finished Bore | Configuration: | 1 standard hub/1 long hub |
| Coupling Size: | 253 | Hub Material: | Carbon Steel |
| Length Through Bore (long hub) (in): | 4.09 in | Length Through Bore standard hub (in): | 3.44 in |
| Outside Diameter (in): | 7.75 in | Speed Max Balanced (rpm): | 5,600 rpm |
| Style: | KD1 | Torque [Max] (ft-lb): | 3,933 ft/lbs |
| Torque Rating (in-lb): | 23,600 in/lbs | Total Length (Std Hub Post) (in): | 8.38 in |
| Total WR2 (lb-in2): | 417 psi |
General Specifications
| UPC: | 662384090109 | Weight: | 82.83 LB |

