Kop-Flex Disc Coupling - Style KD10 - Size 304 - Finished Bore - 304 KD 10 SS FB
Part #:2434561
Catalog #:304 KD 10 SS FB
KEY FEATURES
- Close Coupled disc coupling design with reversible hubs to accommodate various shaft separations.
- Semi-Unitized Disc Packs for ease of maintenance, replaceable without moving the connected equipment.
- HS (High Torque, Semi-unitized) disc packs for medium and heavy duty applications.
- Meet AGMA Class 8 balance off the shelf, and may be component balanced to AGMA Class 9.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Axial Capacity (+/-): | 0.17 | Bore Size Min (in): | 1.5 in |
| Bore Type: | Finished Bore | Configuration: | 2 standard hubs |
| Coupling Size: | 304 | Disc Coupling Type: | Close Coupled |
| Disc Shape: | Scalloped | Hub Diameter (in): | 5.25 in |
| Hub Material: | Carbon Steel | Length Through Bore standard hub (in): | 3.59 in |
| Outside Diameter (in): | 9 in | Speed Max Balanced (rpm): | 5,100 rpm |
| Style: | KD10 | Torque [Max] (ft-lb): | 14,833 ft/lbs |
| Torque Rating (in-lb): | 89,000 in/lbs | Total Length (One Hub Reverse) (in): | 10.3 in |
| Total Length (Std Hub Post) (in): | 7.38 in | Total WR2 (lb-in2): | 916 psi |
General Specifications
| UPC: | 662384153934 | Weight: | 80.00 LB |

