Kop-Flex Disc Coupling - Style KD10 - Size 404 - Rough Bore - 404 KD 10 SS
Part #:2434504
Catalog #:404 KD 10 SS
KEY FEATURES
- Close Coupled disc coupling design with reversible hubs to accommodate various shaft separations.
- Semi-Unitized Disc Packs for ease of maintenance, replaceable without moving the connected equipment.
- HS (High Torque, Semi-unitized) disc packs for medium and heavy duty applications.
- Meet AGMA Class 8 balance off the shelf, and may be component balanced to AGMA Class 9.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Axial Capacity (+/-): | 0.225 | Bore Size Min (in): | 2.5 in |
| Bore Type: | Rough Bore | Configuration: | 2 standard hubs |
| Coupling Size: | 404 | Disc Coupling Type: | Close Coupled |
| Disc Shape: | Scalloped | Hub Diameter (in): | 6.75 in |
| Hub Material: | Carbon Steel | Length Through Bore (in): | 5.19 in |
| Length Through Bore standard hub (in): | 5.19 in | Outside Diameter (in): | 11.75 in |
| Speed Max Balanced (rpm): | 4,000 rpm | Style: | KD10 |
| Torque [Max] (ft-lb): | 35,833 ft/lbs | Torque Rating (in-lb): | 215,000 in/lbs |
| Total Length (One Hub Reverse) (in): | 14.81 in | Total Length (Std Hub Post) (in): | 10.62 in |
| Total WR2 (lb-in2): | 3,850 psi |
General Specifications
| UPC: | 662384153989 | Weight: | 259.71 LB |

