Kop-Flex Disc Coupling - Style KD11 - Size 153 - Rough Bore - 153 KD 11 SS
Part #:2434215
Catalog #:153 KD 11 SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Axial Capacity (+/-): | 0.14 | Bore Size Min (in): | 0.75 in |
| Bore Type: | Rough Bore | Configuration: | 2 standard hubs |
| Coupling Size: | 153 | Disc Coupling Type: | Close Coupled |
| Disc Shape: | Scalloped | Hub Diameter (in): | 2.96 in |
| Hub Material: | Carbon Steel | Length Through Bore standard hub (in): | 2 in |
| Outside Diameter (in): | 6.81 in | Style: | KD11 |
| Torque [Max] (ft-lb): | 2,267 ft/lbs | Torque Rating (in-lb): | 13,600 in/lbs |
| Total Length (One Hub Reverse) (in): | 5.58 in | Total Length (Std Hub Post) (in): | 4.12 in |
| Total Length (Two Hub Reverse) (in): | 7.03 in | Total WR2 (lb-in2): | 90 psi |
General Specifications
| UPC: | 662384155341 | Weight: | 23.75 LB |

