Kop-Flex Disc Coupling - Style KD11 - Size 204 - Finished Bore - 204 KD 11 SS FB
Part #:2434306
Catalog #:204 KD 11 SS FB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Axial Capacity (+/-): | 0.11 | Bore Size Min (in): | 2.63 in |
| Bore Type: | Finished Bore | Configuration: | 2 standard hubs |
| Coupling Size: | 204 | Hub Material: | Carbon Steel |
| Length Through Bore standard hub (in): | 2.44 in | Outside Diameter (in): | 7.81 in |
| Style: | KD11 | Torque [Max] (ft-lb): | 6,000 ft/lbs |
| Torque Rating (in-lb): | 36,000 in/lbs | Total Length (One Hub Reverse) (in): | 6.5 in |
| Total Length (Std Hub Post) (in): | 5 in | Total Length (Two Hub Reverse) (in): | 8 in |
| Total WR2 (lb-in2): | 189 psi |
General Specifications
| UPC: | 662384155358 | Weight: | 36.74 LB |

