Kop-Flex Disc Coupling - Style KD11 - Size 454 - Rough Bore - 454 KD 11 SS
Part #:2434272
Catalog #:454 KD 11 SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Axial Capacity (+/-): | 0.25 | Bore Size Min (in): | 5.5 in |
| Bore Type: | Rough Bore | Configuration: | 2 standard hubs |
| Coupling Size: | 454 | Disc Coupling Type: | Close Coupled |
| Disc Shape: | Scalloped | Hub Diameter (in): | 7.62 in |
| Hub Material: | Carbon Steel | Length Through Bore (in): | 5.12 in |
| Length Through Bore standard hub (in): | 5.12 in | Outside Diameter (in): | 15.56 in |
| Style: | KD11 | Torque [Max] (ft-lb): | 42,500 ft/lbs |
| Torque Rating (in-lb): | 255,000 in/lbs | Total Length (One Hub Reverse) (in): | 12.44 in |
| Total Length (Std Hub Post) (in): | 10.56 in | Total Length (Two Hub Reverse) (in): | 14.31 in |
| Total WR2 (lb-in2): | 5,220 psi |
General Specifications
| UPC: | 662384155471 | Weight: | 260.39 LB |

