Kop-Flex Disc Coupling - Style KD2 - Size 103 - Finished Bore - 103 KD 2 LL500 FB
Part #:2288041
Catalog #:103 KD 2 LL500 FB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Axial Capacity (+/-): | 0.06 | Bore Type: | Finished Bore |
| Configuration: | 2 long hubs | Coupling Size: | 103 |
| Hub Material: | Carbon Steel | Length Through Bore (long hub) (in): | 2.5 in |
| Stock C Dimension: | 5 | Style: | KD2 |
| Torque [Max] (ft-lb): | 452 ft/lbs | Torque Rating (in-lb): | 2,710 in/lbs |
| Total Length (Std Hub Post) (in): | 10 in | Total WR2 (lb-in2): | 22 psi |
General Specifications
| UPC: | 662384152067 | Weight: | 16.11 LB |

