Kop-Flex Disc Coupling - Style KD2 - Size 103 - Rough Bore - 103 KD 2 JS438
Part #:2288207
Catalog #:103 KD 2 JS438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Axial Capacity (+/-): | 0.06 | Bore Size Min (in): | 0.5 in |
| Bore Type: | Rough Bore | Configuration: | 1 jumbo hub/1 standard hub |
| Coupling Size: | 103 | Disc Coupling Type: | Spacer Coupling |
| Disc Shape: | Scalloped | Hub Diameter (in): | 2.62 in |
| Hub Material: | Carbon Steel | Length Through Bore (in): | 4 in |
| Length Through Bore (long hub) (in): | 2.5 in | Length Through Bore standard hub (in): | 1.5 in |
| Outside Diameter (in): | 4.31 in | Stock C Dimension: | 4.375 |
| Style: | KD2 | Torque [Max] (ft-lb): | 452 ft/lbs |
| Torque Rating (in-lb): | 2,710 in/lbs | Total Length (Std Hub Post) (in): | 8.375 in |
| Total WR2 (lb-in2): | 22 psi |
General Specifications
| UPC: | 662384150254 | Weight: | 19.42 LB |

