Kop-Flex Disc Coupling - Style KD2 - Size 153 - Finished Bore - 153 KD 2 SS438 FB
Part #:2287381
Catalog #:153 KD 2 SS438 FB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Axial Capacity (+/-): | 0.075 | Bore Size Min (in): | 0.75 in |
| Bore Type: | Finished Bore | Configuration: | 2 standard hubs |
| Coupling Size: | 153 | Disc Coupling Type: | Spacer Coupling |
| Disc Shape: | Scalloped | Hub Diameter (in): | 4.12 in |
| Hub Material: | Carbon Steel | Length Through Bore standard hub (in): | 2 in |
| Outside Diameter (in): | 5.69 in | Stock C Dimension: | 4.375 |
| Style: | KD2 | Torque [Max] (ft-lb): | 1,313 ft/lbs |
| Torque Rating (in-lb): | 7,880 in/lbs | Total Length (Std Hub Post) (in): | 8.375 in |
| Total WR2 (lb-in2): | 93.1 psi |
General Specifications
| UPC: | 662384152166 | Weight: | 30.00 LB |

