Kop-Flex Disc Coupling - Style KD2 - Size 153 - Finished Bore - 153 KD 2 SS500 FB
Part #:2287399
Catalog #:153 KD 2 SS500 FB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Axial Capacity (+/-): | 0.075 | Bore Size Min (in): | 0.75 in |
| Bore Type: | Finished Bore | Configuration: | 2 standard hubs |
| Coupling Size: | 153 | Hub Material: | Carbon Steel |
| Length Through Bore standard hub (in): | 2 in | Outside Diameter (in): | 5.69 in |
| Stock C Dimension: | 5 | Style: | KD2 |
| Torque [Max] (ft-lb): | 1,313 ft/lbs | Torque Rating (in-lb): | 7,880 in/lbs |
| Total Length (Std Hub Post) (in): | 9 in | Total WR2 (lb-in2): | 93.1 psi |
General Specifications
| UPC: | 662384152227 | Weight: | 27.99 LB |

