Kop-Flex Disc Coupling - Style KD2 - Size 203 - Finished Bore - 203 KD 2 LS700 FB
Part #:2287761
Catalog #:203 KD 2 LS700 FB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Axial Capacity (+/-): | 0.09 | Bore Size Min (in): | 1 in |
| Bore Type: | Finished Bore | Configuration: | 1 long hub/1 standard hub |
| Coupling Size: | 203 | Hub Material: | Carbon Steel |
| Length Through Bore (long hub) (in): | 3.62 in | Length Through Bore standard hub (in): | 2.25 in |
| Outside Diameter (in): | 6.75 in | Stock C Dimension: | 7 |
| Style: | KD2 | Torque [Max] (ft-lb): | 2,400 ft/lbs |
| Torque Rating (in-lb): | 14,400 in/lbs | Total Length (Std Hub Post) (in): | 12.87 in |
| Total WR2 (lb-in2): | 205 psi |
General Specifications
| UPC: | 662384152418 | Weight: | 47.00 LB |

