Kop-Flex Disc Coupling - Style KD2 - Size 203 - Rough Bore - 203 KD 2 SS700
Part #:2287258
Catalog #:203 KD 2 SS700
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Axial Capacity (+/-): | 0.09 | Bore Size Min (in): | 1 in |
| Bore Type: | Rough Bore | Configuration: | 2 standard hubs |
| Coupling Size: | 203 | Disc Coupling Type: | Spacer Coupling |
| Disc Shape: | Scalloped | Hub Diameter (in): | 4.75 in |
| Hub Material: | Carbon Steel | Length Through Bore standard hub (in): | 2.25 in |
| Outside Diameter (in): | 6.75 in | Stock C Dimension: | 7 |
| Style: | KD2 | Torque [Max] (ft-lb): | 2,400 ft/lbs |
| Torque Rating (in-lb): | 14,400 in/lbs | Total Length (Std Hub Post) (in): | 11.5 in |
| Total WR2 (lb-in2): | 205 psi |
General Specifications
| UPC: | 662384150643 | Weight: | 47.37 LB |

