Kop-Flex Disc Coupling - Style KD2 - Size 203 - Rough Bore - 203 KD 2 LL700
Part #:2287936
Catalog #:203 KD 2 LL700
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Axial Capacity (+/-): | 0.09 | Bore Type: | Rough Bore |
| Configuration: | 2 long hubs | Coupling Size: | 203 |
| Disc Coupling Type: | Spacer Coupling | Disc Shape: | Scalloped |
| Hub Diameter (in): | 4.75 in | Hub Material: | Carbon Steel |
| Length Through Bore (long hub) (in): | 3.62 in | Outside Diameter (in): | 6.75 in |
| Stock C Dimension: | 7 | Style: | KD2 |
| Torque [Max] (ft-lb): | 2,400 ft/lbs | Torque Rating (in-lb): | 14,400 in/lbs |
| Total Length (Std Hub Post) (in): | 14.24 in | Total WR2 (lb-in2): | 205 psi |
General Specifications
| UPC: | 662384150667 | Weight: | 60.54 LB |

