Kop-Flex Disc Coupling - Style KD2 - Size 253 - Finished Bore - 253 KD 2 SS700 FB
Part #:2287431
Catalog #:253 KD 2 SS700 FB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Axial Capacity (+/-): | 0.105 | Bore Size Min (in): | 1 in |
| Bore Type: | Finished Bore | Configuration: | 2 standard hubs |
| Coupling Size: | 253 | Disc Coupling Type: | Spacer Coupling |
| Disc Shape: | Scalloped | Hub Diameter (in): | 5.75 in |
| Hub Material: | Carbon Steel | Length Through Bore (in): | 2.88 in |
| Length Through Bore standard hub (in): | 2.88 in | Outside Diameter (in): | 8 in |
| Stock C Dimension: | 7 | Style: | KD2 |
| Torque [Max] (ft-lb): | 3,933 ft/lbs | Torque Rating (in-lb): | 23,600 in/lbs |
| Total Length (Std Hub Post) (in): | 12.76 in | Total WR2 (lb-in2): | 475 psi |
General Specifications
| UPC: | 662384152463 | Weight: | 76.00 LB |

