Kop-Flex Disc Coupling - Style KD2 - Size 253 - Finished Bore - 253 KD 2 LL700 FB
Part #:2288116
Catalog #:253 KD 2 LL700 FB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Axial Capacity (+/-): | 0.105 | Bore Type: | Finished Bore |
| Configuration: | 2 long hubs | Coupling Size: | 253 |
| Hub Material: | Carbon Steel | Length Through Bore (long hub) (in): | 4.25 in |
| Stock C Dimension: | 7 | Style: | KD2 |
| Torque [Max] (ft-lb): | 3,933 ft/lbs | Torque Rating (in-lb): | 23,600 in/lbs |
| Total Length (Std Hub Post) (in): | 15.5 in | Total WR2 (lb-in2): | 475 psi |
General Specifications
| UPC: | 662384152487 | Weight: | 98.84 LB |

