Kop-Flex Disc Coupling - Style KD2 - Size 253 - Rough Bore - 253 KD 2 JS700
Part #:2288280
Catalog #:253 KD 2 JS700
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Axial Capacity (+/-): | 0.105 | Bore Size Min (in): | 1 in |
| Bore Type: | Rough Bore | Configuration: | 1 jumbo hub/1 standard hub |
| Coupling Size: | 253 | Disc Coupling Type: | Spacer Coupling |
| Disc Shape: | Scalloped | Hub Diameter (in): | 5.75 in |
| Hub Material: | Carbon Steel | Length Through Bore (in): | 7.13 in |
| Length Through Bore (long hub) (in): | 4.25 in | Length Through Bore standard hub (in): | 2.88 in |
| Outside Diameter (in): | 8 in | Stock C Dimension: | 7 |
| Style: | KD2 | Torque [Max] (ft-lb): | 3,933 ft/lbs |
| Torque Rating (in-lb): | 23,600 in/lbs | Total Length (Std Hub Post) (in): | 14.13 in |
| Total WR2 (lb-in2): | 475 psi |
General Specifications
| UPC: | 662384150735 | Weight: | 107.61 LB |

