POPULAR
Kop-Flex Disc Coupling - Style KD2 - Size 303 - Rough Bore - 303 KD 2 SS700
Part #:2287282
Catalog #:303 KD 2 SS700
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Axial Capacity (+/-): | 0.125 | Bore Size Min (in): | 1.5 in |
| Bore Type: | Rough Bore | Configuration: | 2 standard hubs |
| Coupling Size: | 303 | Disc Coupling Type: | Spacer Coupling |
| Disc Shape: | Scalloped | Hub Diameter (in): | 6.75 in |
| Hub Material: | Carbon Steel | Length Through Bore (in): | 3.38 in |
| Length Through Bore standard hub (in): | 3.38 in | Outside Diameter (in): | 9.25 in |
| Stock C Dimension: | 7 | Style: | KD2 |
| Torque [Max] (ft-lb): | 6,300 ft/lbs | Torque Rating (in-lb): | 37,800 in/lbs |
| Total Length (Std Hub Post) (in): | 13.76 in | Total WR2 (lb-in2): | 989 psi |
General Specifications
| UPC: | 662384150827 | Weight: | 123.45 LB |

