Kop-Flex Disc Coupling - Style KD2 - Size 303 - Rough Bore - 303 KD 2 LL700
Part #:2287969
Catalog #:303 KD 2 LL700
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Axial Capacity (+/-): | 0.125 | Bore Type: | Rough Bore |
| Configuration: | 2 long hubs | Coupling Size: | 303 |
| Disc Coupling Type: | Spacer Coupling | Disc Shape: | Scalloped |
| Hub Diameter (in): | 6.75 in | Hub Material: | Carbon Steel |
| Length Through Bore (long hub) (in): | 4.75 in | Outside Diameter (in): | 9.25 in |
| Stock C Dimension: | 7 | Style: | KD2 |
| Torque [Max] (ft-lb): | 6,300 ft/lbs | Torque Rating (in-lb): | 37,800 in/lbs |
| Total Length (Std Hub Post) (in): | 16.5 in | Total WR2 (lb-in2): | 989 psi |
General Specifications
| UPC: | 662384150841 | Weight: | 150.59 LB |

