Kop-Flex Disc Coupling - Style KD2 - Size 353 - Finished Bore - 353 KD 2 LS900 FB
Part #:2287829
Catalog #:353 KD 2 LS900 FB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Axial Capacity (+/-): | 0.15 | Bore Size Min (in): | 2 in |
| Bore Type: | Finished Bore | Configuration: | 1 long hub/1 standard hub |
| Coupling Size: | 353 | Hub Material: | Carbon Steel |
| Length Through Bore (long hub) (in): | 5.38 in | Length Through Bore standard hub (in): | 4 in |
| Outside Diameter (in): | 10.75 in | Stock C Dimension: | 9 |
| Style: | KD2 | Torque [Max] (ft-lb): | 10,500 ft/lbs |
| Torque Rating (in-lb): | 63,000 in/lbs | Total Length (Std Hub Post) (in): | 18.38 in |
| Total WR2 (lb-in2): | 2,160 psi |
General Specifications
| UPC: | 662384152777 | Weight: | 131.68 LB |

