Kop-Flex Disc Coupling - Style KD2 - Size 353 - Rough Bore - 353 KD 2 SS800
Part #:2287308
Catalog #:353 KD 2 SS800
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Axial Capacity (+/-): | 0.15 | Bore Size Min (in): | 2 in |
| Bore Type: | Rough Bore | Configuration: | 2 standard hubs |
| Coupling Size: | 353 | Disc Coupling Type: | Spacer Coupling |
| Disc Shape: | Scalloped | Hub Diameter (in): | 7.75 in |
| Hub Material: | Carbon Steel | Length Through Bore (in): | 4 in |
| Length Through Bore standard hub (in): | 4 in | Outside Diameter (in): | 10.75 in |
| Stock C Dimension: | 8 | Style: | KD2 |
| Torque [Max] (ft-lb): | 10,500 ft/lbs | Torque Rating (in-lb): | 63,000 in/lbs |
| Total Length (Std Hub Post) (in): | 16 in | Total WR2 (lb-in2): | 2,160 psi |
General Specifications
| UPC: | 662384150940 | Weight: | 194.61 LB |

