Kop-Flex Disc Coupling - Style KD2 - Size 403 - Rough Bore - 403 KD 2 LS900
Part #:2287662
Catalog #:403 KD 2 LS900
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Axial Capacity (+/-): | 0.175 | Bore Size Min (in): | 2.5 in |
| Bore Type: | Rough Bore | Configuration: | 1 long hub/1 standard hub |
| Coupling Size: | 403 | Disc Coupling Type: | Spacer Coupling |
| Disc Shape: | Scalloped | Hub Diameter (in): | 9 in |
| Hub Material: | Carbon Steel | Length Through Bore (in): | 4.44 in |
| Length Through Bore (long hub) (in): | 6.12 in | Length Through Bore standard hub (in): | 4.44 in |
| Outside Diameter (in): | 12.25 in | Stock C Dimension: | 9 |
| Style: | KD2 | Torque [Max] (ft-lb): | 16,250 ft/lbs |
| Torque Rating (in-lb): | 97,700 in/lbs | Total Length (Std Hub Post) (in): | 19.56 in |
| Total WR2 (lb-in2): | 4,290 psi |
General Specifications
| UPC: | 662384151077 | Weight: | 211.64 LB |

