Kop-Flex Disc Coupling - Style KD2 - Size 403 - Rough Bore - 403 KD 2 LL900
Part #:2288009
Catalog #:403 KD 2 LL900
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Axial Capacity (+/-): | 0.175 | Bore Type: | Rough Bore |
| Configuration: | 2 long hubs | Coupling Size: | 403 |
| Disc Coupling Type: | Spacer Coupling | Disc Shape: | Scalloped |
| Hub Diameter (in): | 9 in | Hub Material: | Carbon Steel |
| Length Through Bore (long hub) (in): | 6.12 in | Outside Diameter (in): | 12.25 in |
| Stock C Dimension: | 9 | Style: | KD2 |
| Torque [Max] (ft-lb): | 16,250 ft/lbs | Torque Rating (in-lb): | 97,700 in/lbs |
| Total Length (Std Hub Post) (in): | 21.24 in | Total WR2 (lb-in2): | 4,290 psi |
General Specifications
| UPC: | 662384151084 | Weight: | 127.64 LB |

