Kop-Flex Disc Coupling - Style KD20 - Size 204 - Finished Bore - 204 KD 20 LL1400 FB
Part #:2432110
Catalog #:204 KD 20 LL1400 FB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Axial Capacity (+/-): | 0.11 | Bore Type: | Finished Bore |
| Configuration: | 2 long hubs | Coupling Size: | 204 |
| Hub Material: | Carbon Steel | Length Through Bore (long hub) (in): | 3.62 in |
| Stock C Dimension: | 14 | Style: | KD20 |
| Torque [Max] (ft-lb): | 6,000 ft/lbs | Torque Rating (in-lb): | 36,000 in/lbs |
| Total Length (Std Hub Post) (in): | 21.24 in | Total WR2 (lb-in2): | 230 psi |
General Specifications
| UPC: | 662384014938 | Weight: | 71.65 LB |

