Kop-Flex Disc Coupling - Style KD20 - Size 204 - Finished Bore - 204 KD 20 JL800 FB
Part #:2433753
Catalog #:204 KD 20 JL800 FB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Axial Capacity (+/-): | 0.11 | Bore Type: | Finished Bore |
| Configuration: | 1 jumbo hub/1 long hub | Coupling Size: | 204 |
| Hub Material: | Carbon Steel | Outside Diameter (in): | 6.62 in |
| Stock C Dimension: | 8 | Style: | KD20 |
| Torque [Max] (ft-lb): | 6,000 ft/lbs | Torque Rating (in-lb): | 36,000 in/lbs |
| Total Length (Std Hub Post) (in): | 15.24 in | Total WR2 (lb-in2): | 230 psi |
General Specifications
| UPC: | 662384016574 | Weight: | 77.69 LB |

