Kop-Flex Disc Coupling - Style KD20 - Size 204 - Rough Bore - 204 KD 20 LL900
Part #:2431807
Catalog #:204 KD 20 LL900
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Axial Capacity (+/-): | 0.11 | Bore Type: | Rough Bore |
| Configuration: | 2 long hubs | Coupling Size: | 204 |
| Disc Coupling Type: | Spacer Coupling | Disc Shape: | Scalloped |
| Hub Diameter (in): | 4.75 in | Hub Material: | Carbon Steel |
| Length Through Bore (long hub) (in): | 3.62 in | Outside Diameter (in): | 6.62 in |
| Stock C Dimension: | 9 | Style: | KD20 |
| Torque [Max] (ft-lb): | 6,000 ft/lbs | Torque Rating (in-lb): | 36,000 in/lbs |
| Total Length (Std Hub Post) (in): | 16.24 in | Total WR2 (lb-in2): | 230 psi |
General Specifications
| UPC: | 662384014624 | Weight: | 66.61 LB |

