Kop-Flex Disc Coupling - Style KD20 - Size 254 - Finished Bore - 254 KD 20 JJ1000 FB
Part #:2433274
Catalog #:254 KD 20 JJ1000 FB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Axial Capacity (+/-): | 0.14 | Bore Type: | Finished Bore |
| Configuration: | 2 jumbo hubs | Coupling Size: | 254 |
| Hub Material: | Carbon Steel | Length Through Bore (long hub) (in): | 4.25 in |
| Outside Diameter (in): | 7.88 in | Stock C Dimension: | 10 |
| Style: | KD20 | Torque [Max] (ft-lb): | 8,667 ft/lbs |
| Torque Rating (in-lb): | 52,000 in/lbs | Total Length (Std Hub Post) (in): | 18.5 in |
| Total WR2 (lb-in2): | 510 psi |
General Specifications
| UPC: | 662384016093 | Weight: | 144.82 LB |

