Kop-Flex Disc Coupling - Style KD20 - Size 254 - Rough Bore - 254 KD 20 SS1200
Part #:2430767
Catalog #:254 KD 20 SS1200
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Axial Capacity (+/-): | 0.14 | Bore Size Min (in): | 1 in |
| Bore Type: | Rough Bore | Configuration: | 2 standard hubs |
| Coupling Size: | 254 | Disc Coupling Type: | Spacer Coupling |
| Disc Shape: | Scalloped | Hub Diameter (in): | 5.75 in |
| Hub Material: | Carbon Steel | Length Through Bore (in): | 2.88 in |
| Length Through Bore standard hub (in): | 2.88 in | Outside Diameter (in): | 7.88 in |
| Stock C Dimension: | 12 | Style: | KD20 |
| Torque [Max] (ft-lb): | 8,667 ft/lbs | Torque Rating (in-lb): | 52,000 in/lbs |
| Total Length (Std Hub Post) (in): | 17.76 in | Total WR2 (lb-in2): | 510 psi |
General Specifications
| UPC: | 662384013849 | Weight: | 88.37 LB |

