Kop-Flex Disc Coupling - Style KD20 - Size 254 - Rough Bore - 254 KD 20 JL1400
Part #:2433571
Catalog #:254 KD 20 JL1400
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Axial Capacity (+/-): | 0.14 | Bore Type: | Rough Bore |
| Configuration: | 1 jumbo hub/1 long hub | Coupling Size: | 254 |
| Disc Coupling Type: | Spacer Coupling | Disc Shape: | Scalloped |
| Hub Diameter (in): | 5.75 in | Hub Material: | Carbon Steel |
| Length Through Bore (in): | 8.5 in | Length Through Bore (long hub) (in): | 4.25 in |
| Outside Diameter (in): | 7.88 in | Stock C Dimension: | 14 |
| Style: | KD20 | Torque [Max] (ft-lb): | 8,667 ft/lbs |
| Torque Rating (in-lb): | 52,000 in/lbs | Total Length (Std Hub Post) (in): | 22.5 in |
| Total WR2 (lb-in2): | 510 psi |
General Specifications
| UPC: | 662384016390 | Weight: | 128.40 LB |

