Kop-Flex Disc Coupling - Style KD20 - Size 304 - Finished Bore - 304 KD 20 SS700 FB
Part #:2431062
Catalog #:304 KD 20 SS700 FB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Axial Capacity (+/-): | 0.17 | Bore Size Min (in): | 1.5 in |
| Bore Type: | Finished Bore | Configuration: | 2 standard hubs |
| Coupling Size: | 304 | Hub Material: | Carbon Steel |
| Length Through Bore standard hub (in): | 3.38 in | Outside Diameter (in): | 9.25 in |
| Stock C Dimension: | 7 | Style: | KD20 |
| Torque [Max] (ft-lb): | 14,833 ft/lbs | Torque Rating (in-lb): | 89,000 in/lbs |
| Total Length (Std Hub Post) (in): | 13.76 in | Total WR2 (lb-in2): | 1,190 psi |
General Specifications
| UPC: | 662384154337 | Weight: | 135.68 LB |

