Kop-Flex Disc Coupling - Style KD20 - Size 304 - Rough Bore - 304 KD 20 JJ1200
Part #:2433068
Catalog #:304 KD 20 JJ1200
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Axial Capacity (+/-): | 0.17 | Bore Type: | Rough Bore |
| Configuration: | 2 jumbo hubs | Coupling Size: | 304 |
| Disc Coupling Type: | Spacer Coupling | Disc Shape: | Scalloped |
| Hub Diameter (in): | 6.75 in | Hub Material: | Carbon Steel |
| Length Through Bore (in): | 9.5 in | Length Through Bore (long hub) (in): | 4.75 in |
| Outside Diameter (in): | 9.25 in | Stock C Dimension: | 12 |
| Style: | KD20 | Torque [Max] (ft-lb): | 14,833 ft/lbs |
| Torque Rating (in-lb): | 89,000 in/lbs | Total Length (Std Hub Post) (in): | 21.5 in |
| Total WR2 (lb-in2): | 1,190 psi |
General Specifications
| UPC: | 662384015881 | Weight: | 214.49 LB |

