Kop-Flex Disc Coupling - Style KD20 - Size 354 - Finished Bore - 354 KD 20 JL1400 FB
Part #:2433951
Catalog #:354 KD 20 JL1400 FB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Axial Capacity (+/-): | 0.2 | Bore Type: | Finished Bore |
| Configuration: | 1 jumbo hub/1 long hub | Coupling Size: | 354 |
| Hub Material: | Carbon Steel | Length Through Bore (long hub) (in): | 5.38 in |
| Outside Diameter (in): | 10.75 in | Stock C Dimension: | 14 |
| Style: | KD20 | Torque [Max] (ft-lb): | 25,000 ft/lbs |
| Torque Rating (in-lb): | 150,000 in/lbs | Total Length (Std Hub Post) (in): | 24.76 in |
| Total WR2 (lb-in2): | 2,630 psi |
General Specifications
| UPC: | 662384016772 |

