Kop-Flex Disc Coupling - Style KD20 - Size 404 - Finished Bore - 404 KD 20 JS1400 FB
Part #:2432862
Catalog #:404 KD 20 JS1400 FB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Axial Capacity (+/-): | 0.225 | Bore Size Min (in): | 2.5 in |
| Bore Type: | Finished Bore | Configuration: | 1 jumbo hub/1 standard hub |
| Coupling Size: | 404 | Hub Material: | Carbon Steel |
| Length Through Bore (long hub) (in): | 6.12 in | Length Through Bore standard hub (in): | 4.44 in |
| Outside Diameter (in): | 12 in | Stock C Dimension: | 14 |
| Style: | KD20 | Torque [Max] (ft-lb): | 35,833 ft/lbs |
| Torque Rating (in-lb): | 215,000 in/lbs | Total Length (Std Hub Post) (in): | 24.56 in |
| Total WR2 (lb-in2): | 4,920 psi |
General Specifications
| UPC: | 662384015683 |

