Kop-Flex Disc Coupling - Style KD20 - Size 404 - Finished Bore - 404 KD 20 JL1400 FB
Part #:2433985
Catalog #:404 KD 20 JL1400 FB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Axial Capacity (+/-): | 0.225 | Bore Type: | Finished Bore |
| Configuration: | 1 jumbo hub/1 long hub | Coupling Size: | 404 |
| Hub Material: | Carbon Steel | Outside Diameter (in): | 12 in |
| Stock C Dimension: | 14 | Style: | KD20 |
| Torque [Max] (ft-lb): | 35,833 ft/lbs | Torque Rating (in-lb): | 215,000 in/lbs |
| Total Length (Std Hub Post) (in): | 26.24 in | Total WR2 (lb-in2): | 4,920 psi |
General Specifications
| UPC: | 662384016802 |

