Kop-Flex Disc Coupling - Style KD20 - Size 404 - Rough Bore - 404 KD 20 JS1000
Part #:2432565
Catalog #:404 KD 20 JS1000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Axial Capacity (+/-): | 0.225 | Bore Size Min (in): | 2.5 in |
| Bore Type: | Rough Bore | Configuration: | 1 jumbo hub/1 standard hub |
| Coupling Size: | 404 | Disc Coupling Type: | Spacer Coupling |
| Disc Shape: | Scalloped | Hub Diameter (in): | 9 in |
| Hub Material: | Carbon Steel | Length Through Bore (in): | 10.56 in |
| Length Through Bore (long hub) (in): | 6.12 in | Length Through Bore standard hub (in): | 4.44 in |
| Outside Diameter (in): | 12 in | Stock C Dimension: | 10 |
| Style: | KD20 | Torque [Max] (ft-lb): | 35,833 ft/lbs |
| Torque Rating (in-lb): | 215,000 in/lbs | Total Length (Std Hub Post) (in): | 20.56 in |
| Total WR2 (lb-in2): | 4,920 psi |
General Specifications
| UPC: | 662384015386 |

