Kop-Flex Disc Coupling - Style KD20 - Size 454 - Finished Bore - 454 KD 20 LL1400 FB
Part #:2432334
Catalog #:454 KD 20 LL1400 FB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Axial Capacity (+/-): | 0.25 | Bore Type: | Finished Bore |
| Configuration: | 2 long hubs | Coupling Size: | 454 |
| Hub Material: | Carbon Steel | Length Through Bore (long hub) (in): | 6.75 in |
| Stock C Dimension: | 14 | Style: | KD20 |
| Torque [Max] (ft-lb): | 42,500 ft/lbs | Torque Rating (in-lb): | 255,000 in/lbs |
| Total Length (Std Hub Post) (in): | 27.5 in | Total WR2 (lb-in2): | 7,200 psi |
General Specifications
| UPC: | 662384015157 | Weight: | 481.96 LB |

